ARTEOR

6/16A-Socket Shuttered-3 Pin-Indian-2 Module-White

Product Code
573471
6/16A 3Pin Shutter Skt 2M
Special Price ₹ 320.00 Regular Price ₹ 586.00
Arteor 6/16A 3Pin Shutter Skt 2M
More Information
Product Code 573471
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Intermediate Plate : Polycarbonate Contact Spring : Stainless Steel E Contact : Brass with tin plating P-N contact : Brass with tin plating Socket Terminal : Brass with tin plating Screws : Brass with tin plating Socket Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 6/16A Socket at 3 pin combined
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Shops;Hotels;Heavy Appliances;Hospital
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:6/16A-Socket Shuttered-3 Pin-Indian-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions