Taking into consideration the current guidelines from RBI regarding business restrictions imposed on Paytm Payments Bank Limited, PayU will be temporarily disabling Paytm Wallet and Paytm NetBanking from Payu’s checkout, until any further notice.

ARTEOR

20A-Switch-3 Gang-2*2 Way + 1*1 Way-2 Module-Champagne

Product Code
574814
20A Sw 3G1G 2X2W+1X1W2M Ch
₹ 1,430.00 Regular Price ₹ 1,430.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 20A Sw 3G1G 2X2W+1X1W2M Ch
More Information
Product Code 574814
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Terminal Plate : Polycarbonate Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc Plating Rocker spring : Stainless steel Transmitter : Polypropylene FR Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-3 Gang-2*2 Way + 1*1 Way-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions