We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

20A-Switch-3 Gang-2*2 Way + 1*1 Way-2 Module-Champagne

Product Code
574814
20A Sw 3G1G 2X2W+1X1W2M Ch
₹ 1,486.00 Regular Price ₹ 1,486.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 20A Sw 3G1G 2X2W+1X1W2M Ch
More Information
Product Code 574814
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Terminal Plate : Polycarbonate Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc Plating Rocker spring : Stainless steel Transmitter : Polypropylene FR Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-3 Gang-2*2 Way + 1*1 Way-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions