ARTEOR

20A-Switch-SP-1 Way-1 Module-Champagne

Product Code
574808
20A Switch SP 1W1M Ch
Special Price ₹ 342.00 Regular Price ₹ 526.00
Arteor 20A Switch SP 1W1M Ch
More Information
Product Code 574808
Color Champagne
Product Finished Matt Finish Champagne
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with Silver plating Pivot Terminal : Brass with Silver plating Screws : Brass with Silver plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact :Brass with Silver plating • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 20A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels;Heavy Duty Appliances
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:20A-Switch-SP-1 Way-1 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions