We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-SP-1 Way-1 Module-Magnesium
The Arteor range product with CAT number 573610 is a 20AX single-pole, one-way switch designed for general lighting control. It features a square design with a single module and comes in a magnesium finish. The switch supports both flush and surface mounting options, offering flexibility in installation. Its compact dimensions include a width of 22.5 mm, height of 45 mm, and depth of 42.2 mm, with a weight of 19.80 grams. The connection terminals are screw-based, with a capacity to accommodate wires ranging from 2.5mm² to 6mm², requiring a 4mm to 5mm flat-blade screwdriver for installation. The switch operates via a rocker mechanism and is constructed using high-quality materials such as polycarbonate for the rocker, base, and cover, polypropylene for the basket and transmitter, brass with silver plating for the contact and pivot terminals, stainless steel for the rocker spring, and silver for the contact tip. It is rated for 230V/250V AC voltage and 20A current, with self-extinguishing properties tested at 850°C for 30 seconds. The product conforms to IS:3854 standards, ensuring safety and reliability.
| Product Code | 573610 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with Silver plating Pivot Terminal : Brass with Silver plating Screws : Brass with Silver plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact :Brass with Silver plating • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
