We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-SP-1 Way-1 Module-Champagne
The Arteor range product with CAT number 574808 is a 20AX single-pole, one-way switch designed for general lighting control. It features a champagne-colored finish and supports both flush and surface mounting. The switch is compact, with dimensions of 22.5mm width, 45mm height, and 42.2mm depth, and weighs 19.80g. It uses screw terminals for wire connections, accommodating wire capacities from 2.5mm² to 6mm². Constructed with high-quality materials such as polycarbonate, polypropylene, and brass with silver plating, it operates at 230V/250V AC with a current rating of 20A. The product is self-extinguishing at 850°C within 30 seconds and conforms to IS: 3854 standards, ensuring safety and reliability.
| Product Code | 574808 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with Silver plating Pivot Terminal : Brass with Silver plating Screws : Brass with Silver plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact :Brass with Silver plating • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


















