We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

Fan Step Regulator-120 Watts-2 Module (For 48 & 56" Fans)-Magnesium

Product Code
573669
Fan Controller 120W Mg 2M
₹ 1,750.00 Regular Price ₹ 1,750.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Fan Controller 120W Mg 2M
More Information
Product Code 573669
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications • Material characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Base: polycarbonate Cover plate: polycarbonate Knob: polycarbonate 7.3 Electrical characteristics Voltage: 240 V Frequency: 50/60 Hz Power: 120W
Product features
• 5 Steps Ceiling Fan controller for 120W
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence; Small Office; Hotels; Hospital; Shops
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Fan Step Regulator-120 Watts-2 Module (For 48 & 56" Fans)-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions