We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Available Colors
Product Code
573669
Special Price
₹ 1,161.00
46% off
Regular Price
₹ 2,154
Fan Controller 120W Mg 2M
The Arteor range product with CAT number 573669 is a fan controller designed for rotary speed control of fans. It is a square-shaped unit with a power capacity of 120 W at 240 V. The mechanism can be flush-mounted or surface-mounted and uses a screw connection method. Made of durable polycarbonate material, it features protection ratings of IP 40 (mounted) and IK 04 for impact resistance. The fan controller is suitable for residential and commercial applications, ensuring efficient and reliable fan speed regulation.
| Product Code | 573669 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Base: polycarbonate Cover plate: polycarbonate Knob: polycarbonate • Electrical characteristics Voltage: 240 V Frequency: 50/60 Hz Power: 120W |
| Product features |
• 5 Steps Ceiling Fan controller for 120W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
