We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Fan Step Regulator-100 Watts-1 Module-Magnesium
Product Code
573616
Fan Controller 100W 1M Mg
₹ 1,276.00
Arteor Fan Controller 100W 1M Mg
Product Code | 573616 |
---|---|
Color | Magnesium |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 7.1 Material characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) 7.2 Material characteristics Base: polycarbonate Cover plate: polycarbonate Knob: polycarbonate 7.3 Electrical characteristics Voltage: 240 V Frequency: 50/60 Hz Power: 100W |
Product features |
.1 module 22.5 x 45 mm, 100 W .4 steps (for 42" fans). .ISI mark conforming to IS 11037. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Small Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions