We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Fan Step Regulator-100 Watts-1 Module-Magnesium
Product Code
573616
Fan Controller 100W 1M Mg
Special Price
₹ 846.00
Regular Price
₹ 1,408.00
The Arteor range product with CAT number 573616 is a fan controller designed for rotary speed control of fans. It is a 1-module unit with a square design, offering a power capacity of 100 W at 240 V. The mechanism can be flush-mounted or surface-mounted and uses a screw connection method. It is made of durable polycarbonate material and features protection ratings of IP 40 (mounted) and IK 04 for impact resistance. The fan controller is suitable for residential and commercial applications, ensuring efficient and reliable fan speed regulation.
| Product Code | 573616 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material characteristics Impact tests: IK 04 Protection by solid bodies/liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Base: polycarbonate Cover plate: polycarbonate Knob: polycarbonate • Electrical characteristics Voltage: 240 V Frequency: 50/60 Hz • Climatic characteristics Storage temperatures: - 10° C to + 70° C Operating temperatures: - 5° C to + 35° C |
| Product features |
• 4 Steps Ceiling Fan controller for 100W |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions















