We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Shaver Socket-230V/120-230V-with Earth Connector-White
Product Code
572153
Shaver Socket
Special Price
₹ 4,180.00
Regular Price
₹ 6,944.00
The Arteor range product with CAT number 572153 is a Shaver Socket designed for charging and operating shavers and electric toothbrushes. It operates at 230V / 120-230V and includes an earth connector for safety. The socket is equipped with a circuit separation transformer to isolate the user from the mains supply and supports multiple international socket standards (European, US, British, Australian). It is a 3-module accessory available in White color, with dimensions of 67.5 x 45 mm. The connection method is automatic, with a terminal capacity of 2 x 2.5 mm² or 2 x 1.5 mm².
| Product Code | 572153 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 80 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection against solid bodies / liquids: IP 24 • Material characteristics Material: - Rocker plate: ABS - Frame: PC Self-extinguishing: + 850° C/30 s for insulating parts holding live parts in place + 650° C/30 s for other parts made of insulating materials • Electrical characteristics Protection against overload and short circuits by thermal relay limiting the power available at 20 VA. Transformer: primary and secondary 230 V - 120/230 V Frequency: 50/60 Hz • Climatic characteristics Storage temperature: - 20° C to + 70° C Use temperature: 0° C to + 45° C |
| Product features |
• Conform to BS EN 61558-2-5. IP 24 • For use with European, British, American, • Australian 2-pin plugs |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions













