STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 572153 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection against solid bodies / liquids: IP 24 • Material characteristics Material: - Rocker plate: ABS - Frame: PC Self-extinguishing: + 850° C/30 s for insulating parts holding live parts in place + 650° C/30 s for other parts made of insulating materials • Electrical characteristics Protection against overload and short circuits by thermal relay limiting the power available at 20 VA. Transformer: primary and secondary 230 V - 120/230 V Frequency: 50/60 Hz • Climatic characteristics Storage temperature: - 20° C to + 70° C Use temperature: 0° C to + 45° C |
Product features |
• Conform to BS EN 61558-2-5. IP 24 • For use with European, British, American, • Australian 2-pin plugs |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |