ARTEOR

DND & MMR Indicator-Internal Control Unit-1+1 Module-White

Product Code
573458
Int Contl Unit Hotel Bedroomar
₹ 1,578.00 Regular Price ₹ 1,578.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor Int Contl Unit Hotel Bedroomar
More Information
Product Code 573458
Color White
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass
Product features
.Internal control unit 
.Allows the user to select the desired setting
.Supplied with LED
.Square version
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotels
Product Weight (in gms) 48.00
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:DND & MMR Indicator-Internal Control Unit-1+1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions