We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DND & MMR Indicator-with Bell Push-1+1 Module-White
The Arteor range product with CAT number 573461 is a DND & MMR indicator with bell push designed for general lighting control. It features a one-way switch (square) single pole mechanism with 1+1 modules and comes in a white finish. The product is suitable for both flush and surface mounting, with compact dimensions of 45 mm width, 45 mm height, and 42 mm depth, weighing 45 grams. It includes screw terminals with a capacity of 0.75mm² to 1.5mm² and supports easy connection with a 4mm flat-blade screwdriver. The switch operates with a rocker mechanism and is built with high-quality materials such as polycarbonate, polypropylene, and brass with tin plating for durability. It is rated for 230V/250V AC voltage and 6A current, with self-extinguishing properties at 850°C for 30 seconds. The product conforms to IS: 3854 standards, ensuring reliability and safety.
| Product Code | 573461 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polypropelene Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass Lens : Polycarbonate Fluroscent • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Enables the resident to inform hotel staff of the room status • Indicator lamp and bell push Installed in the corridor, display calls |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels|Hospitality |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















