ARTEOR

Information Socket-RJ45-Cat 6-UTP-2 Module-White

Product Code
573474
RJ45 Cat6 UTP 2M LCS
₹ 1,014.00 Regular Price ₹ 1,014.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor RJ45 Cat6 UTP 2M LCS
More Information
Product Code 573474
Color White
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Material characteristics Contacts: gold/nickel, minimum thickness of gold > 0.8 µm Metal parts: bronze, nickel, platinum, gold PBT polycarbonate For STP products the body and the spreader are made of metal alloy with a copper-nickel coating. 5.2 Electrical characteristics Breakdown voltage ≥ 1000 V Contact resistance ≤ 20 mΩ Insulation resistance ≥ 500 MΩ at 100 V DC Tested and independently certified to comply with IEC 60512-99-001 and IEC 60512-99-002 for PoE support up to 90w (Type 4). 5.3 Mechanical characteristics Max. number of connections and disconnections: 5 without refreshing the wiring. Endurance: 2500 movements (plug insertion/withdrawal). IK03 5.4 Climatic characteristics Températures d’utilisation : - 10° C to + 60° C Humid heat cycle 21 days
Product features
Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.2.0, EN 50173-1 and TIA/EIA 568.UTP - 8 contacts. 2 modules 45 x 45 mm.
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Information Socket-RJ45-Cat 6-UTP-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions