We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
16A-Socket with Switch-3 Pin-2P+E-Indian-3 Module-White
Product Code
573510
Art2P+E Switched Socket ; Wht
₹ 1,584.00
Regular Price
₹ 1,584
Arteor Art2P+E Switched Socket ; Wht
Product Code | 573510 |
---|---|
Color | White |
Product Width (mm) | 67.5 |
Mechanism / Accessories | Mechanism |
Product features |
.2P+E switchedConform to IS12933 modules 67.5 x 45 mm |
Country of Origin | Hungary |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions