STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 573510 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Mechanical characteristics Protection against impact: IK 04 Protection against solid bodies and liquids: IP 20 (alone) IP 40 (mounted product) • Material characteristics Base: Grey PC / PC + ABS RAL 7016 Cover plate: PC white RAL 9003 PC painted magnesium Polyglass appareance Halogen-free UV-resistant Shutters: Polyamid Shutters spring: C.A.P. P-N-E contacts: Brass Socket terminals: Brass Screws: Steel Self-extinguishing: 850°C/s for insulating components holding live parts in place 650°C/30 s for other insulating components. • Electrical characteristics Voltage: 250 V~ Current: 16 A Frequency: 50/60 Hz • Climate characteristics Storage temperature: - 10°C to + 70°C Usage temperature: - 5°C to + 50°C |
Product features |
• Rated Current 16A Socket at 250V |
Country of Origin | Hungary |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels;Heavy Appliances;Hospital |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |