We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-1 Way-1 Module-White
The Arteor range product with CAT number 573400 refers to a 6AX Switch SP 1Mod. 1Way designed for general lighting control. It is a single-pole, one-way switch with a square design and occupies one module. The switch is available in white color and supports both flush and surface mounting. It features screw terminals with a capacity of 0.75mm² to 1.5mm², and its rocker mechanism is made of durable polycarbonate material. The switch operates at a voltage of 230V/250V AC with a current rating of 6A and conforms to IS: 3854 standards. Additionally, it is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability.
| Product Code | 573400 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


















