ARTEOR

6A-Switch-SP-1 Way-1 Module-White

Rating:
87 % of 100
Product Code
573400
6AX Switch SP 1W1M
Special Price ₹ 125.00 Regular Price ₹ 232

The Arteor range product with CAT number 573400 refers to a 6AX Switch SP 1Mod. 1Way designed for general lighting control. It is a single-pole, one-way switch with a square design and occupies one module. The switch is available in white color and supports both flush and surface mounting. It features screw terminals with a capacity of 0.75mm² to 1.5mm², and its rocker mechanism is made of durable polycarbonate material. The switch operates at a voltage of 230V/250V AC with a current rating of 6A and conforms to IS: 3854 standards. Additionally, it is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability.

More Information
Product Code 573400
Color White
Product Finished Glossy White
Product Width (mm) 22.5
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 6A Switch at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Shops|Office|Hotels|Commercial
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:6A-Switch-SP-1 Way-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions