LYNCUS

Telephone Socket-RJ11-1 Module-Chic Grey

Product Code
677462
RJ11 Telephone Gr
₹ 192.00 Regular Price ₹ 192.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus RJ11 Telephone Chik Grey
More Information
Product Code 677462
Color Chic Grey
Product Finished Matt Finish Chic Grey
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Label Holder : Polycarbonate Transparent Label : Paper Face plate : Polycarbonate Grey Spring : Stainless Steel Shutter : Polycarbonate Transparent 6.2 Electricals Characteristics Self - extinguishing : 850° C/ 30 s.
Product features
• Telephone Socket RJ11
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence,Office,Hotels,Shops
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:Telephone Socket-RJ11-1 Module-Chic Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions