We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-2*4 Module-Mirror Black
Product Code
575763
Pl+Fr 2X4M Sq Mirror Bl Ind
Special Price
₹ 4,596.00
Regular Price
₹ 8,524.00
The Arteor range product with CAT number 575763 is a Cover Plate with Overmoulded Frame, designed for 2x4 modules in Mirror Black finish. It is suitable for both flush and surface mounting, offering a sleek and modern aesthetic. The product is made of high-quality materials, including Polymethyl Methacrylate (PMMA) for the finish, Mazak/Zamak for the surround, and galvanized steel with polypropylene for the frame. It features self-extinguishing properties at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575763 |
|---|---|
| Color | Mirror Black |
| Product Finished | Mirror Black |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Acrylonitrile Butadiene Styrene (ABS) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions




















