We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Overmoulded Frame-2*4 Module-Mirror White
The Arteor range product with CAT number 575764 refers to a "Plate + Frame 2x4M Square Mirror White" designed for mechanism mounting. It is an 8-module plate with a mirror white finish, suitable for both flush and surface mounting. The product features a durable construction with materials like polymethyl methacrylate (PMMA) for the finish, Zamak/Mazak for the surround, and galvanized steel overmolded with polypropylene for the frame. It has overall dimensions of 157 mm (width), 178 mm (height), and 19 mm (depth), with a weight of 590 grams. The plate is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards. It is connected via clipping and screws on flush or surface boxes.
| Product Code | 575764 |
|---|---|
| Color | Mirror White |
| Product Finished | Mirror White |
| Product Width (mm) | 157 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*4 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
