We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Step Regulator-for Energy Saving Fans-2 Module-Champagne
The Arteor range product with CAT number 574832 is a 70W fan step regulator designed for controlling fan speed. It features a champagne-colored square design and occupies 2 modules, suitable for both flush and surface mounting. The regulator offers 5-step speed control via a knob mechanism and supports external flexible wire connections. Constructed with high-quality materials like polycarbonate and polypropylene, it operates at 240V AC and is self-extinguishing at 850°C for 30 seconds. With dimensions of 45mm x 45mm x 57.7mm and a weight of 50.4g, it conforms to Legrand standards, ensuring durability and safety.
| Product Code | 574832 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polypropylene • Electricals Characteristics Voltage : 240V AC Watts : 70 W Self - extinguishing : 850° C / 30 s. |
| Product features |
• 5 Step For Energy Saving Fans |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
