We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Step Regulator-for Energy Saving Fans-2 Module-White
The Arteor range product with CAT number 573468 is a Fan Step Regulator designed for controlling fan speed with a power rating of 70W. It features a 2-module (2M) configuration in a white square design, offering 5-step speed control through a knob operation. The regulator is suitable for both flush and surface mounting, with compact dimensions of 45 mm width, 45 mm height, and 57.7 mm depth, and weighs 50.4 grams. It is constructed with high-quality materials, including a polycarbonate top plate and knob, and a polypropylene base, ensuring durability. The regulator operates at 240V AC and is self-extinguishing at 850°C for 30 seconds, conforming to Legrand standards. This product is ideal for local markets, particularly for power-saving and high-speed ceiling fans.
| Product Code | 573468 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polypropylene • Electricals Characteristics Voltage : 240V AC Watts : 70 W Self - extinguishing : 850° C / 30 s. |
| Product features |
• 5 Step For Energy Saving Fans |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital|Shops |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















