We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

Information Socket-RJ45-Cat 6-UTP-2 Module-Magnesium

Product Code
573674
RJ45 Cat6 UTP 2M Mg LCS
₹ 1,182.00 Regular Price ₹ 1,182.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor RJ45 Cat6 UTP 2M Mg LCS
More Information
Product Code 573674
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications • Material characteristics Contacts: gold/nickel, minimum thickness of gold 0.8 µm Metal parts: bronze, nickel, platinum, gold PBT polycarbonate For STP products the body and the spreader are made of metal alloy with a copper-nickel coating. • Electrical characteristics Breakdown voltage ≥ 1000 V Contact resistance ≤ 20 mΩ Insulation resistance ≥ 500 MΩ at 100 V DC Tested and independently certified to comply with IEC 60512-99-001 and IEC 60512-99-002 for PoE support up to 90w (Type 4). • Mechanical characteristics Max. number of connections and disconnections: 5 without refreshing the wiring. Endurance: 2500 movements (plug insertion/withdrawal). IK03 • Climatic characteristics Températures d’utilisation : - 10° C to + 60° C Humid heat cycle 21 days
Product features
• Rapid connection socket
• RJ45 Cat 6 UTP
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Office;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Information Socket-RJ45-Cat 6-UTP-2 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions