We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-2 Module-White
The Arteor range product with CAT number 573474 corresponds to an RJ45 socket, Category 6 UTP, designed for high-speed transmission (Gigabit Ethernet). It features 8 contacts, supports T568A and T568B dual color coding on terminals, and is equipped with a locking nut for easy re-wiring without requiring special tools. The socket is a 2-module unit with dimensions of 45 x 45 mm, ensuring optimal performance through pair separation and spreading at 90° to the cable. It complies with international standards such as ISO/IEC 11801, ANSI/TIA 568, and EN 50173, and supports Power over Ethernet (PoE) applications up to 90W. The product is available in white and magnesium finishes.
| Product Code | 573474 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
• Material characteristics
Contacts: gold/nickel, minimum thickness of gold |
| Product features |
• Rapid connection socket • RJ45 Cat 6 UTP |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















