We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DB
CABINET IP65 2MOD
Product Code
601932
Special Price
₹ 2,382.00
8% off
Regular Price
₹ 2,581
Legrand Plexo3 CABINET IP65 2MOD
Legrand Plexo3 CABINET IP65 2MOD
| Product Code | 601932 |
|---|---|
| Product Width (mm) | 93 |
| Mechanism / Accessories | Mechanism |
| Product features |
➥Self-extinguishing: resistance to incandescent wire 650 °C ➥Conform to EN 60439-3 ➥Weatherproof cabinets - IP 65 - IK 09 - Class II ➥Door and cabinet fully reversible ➥Removable chassis and faceplates from 2-row versions up ➥2-position rail for modular products and moulded cases ➥Spacing between rails 150 mm ➥Box colour light grey L750A, cover colour dark grey R746A |
| Country of Origin | India |
| Warranty | 18 months from the date of shipment or 12 months from the date of installation whichever is earlier |
| Best suited for | Residence| Shops| Office| Hotels| Industry |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
