We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
USB Charger-3000mA-Type A & C-2 Module-White
Product Code
681170
USB Charger-3000mA-Type A & C-2 Module-White
Special Price
₹ 1,205.00
Regular Price
₹ 1,854.00
Legrand Allzy USB Charger-3000mA-Type A & C-2 Module-White
Product Code | 681170 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
• Climatic Characteristics
Storage temperature : - 20° C to + 70° C
Operating temperature : 0° C to + 45° C
• Electrical Characteristics
All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation.
1) Nominal input voltage : 100-240 VAC
2) Nominal input frequency : 50-60 Hz
3) Maximum input current : 500mA
4) Power average efficiency |
Product features |
• USB Charger 3000mA 2 Module Type A + C • Supplied cordless |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions