We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-4 Module-Matt Black
The Allzy range CAT number 681314 is a Plate and Frame 4M in Matt Black, designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. It supports both flush and surface mounting, accommodating 4 modules. The plate is made of polycarbonate black, while the frame is constructed from high-impact polystyrene (HIPS), and the screws are steel with zinc plating. The overall dimensions are 146 mm in width, 90 mm in height, and 8.2 mm in depth, with a weight of 56 grams. The connection is achieved through screwing with screws on a flush or surface box. The product is self-extinguishing at 850°C for 30 seconds and conforms to company standards.
| Product Code | 681314 |
|---|---|
| Color | Matt Black |
| Product Finished | Matt Black |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material CharacteristicsPlate : Polycarbonate BlackFrame : HIPS (High Impact Polystyrene)Screws : Steel with Zinc plating• Electricals CharacteristicsSelf-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
