We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-2 Module-Gold
The Allzy range CAT number 681334 refers to a Plate and Frame 2M in Gold. This product is designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. It supports both flush and surface mounting, with overall dimensions of 86 mm in width, 90 mm in height, and 8.2 mm in depth, and weighs 36 grams. The plate is made of polycarbonate white, while the frame is constructed from high impact polystyrene (HIPS), and the screws are steel with zinc plating. It features self-extinguishing properties at 850°C for 30 seconds and conforms to company standards. The connection is achieved through screwing with screws on a flush box or surface box.
| Product Code | 681334 |
|---|---|
| Color | Gold |
| Product Finished | Matt Gold |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s. |
| Product features |
• Supplied with support frames • No of Module : 2 |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
