We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-18 Module-White
The Allzy range product with CAT number 681310 is a Plate and Frame 3X6M (18M) in White, designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. This product, referenced as 681310, is a Plate 6X3M with a frame, accommodating 18 modules. It is available in a white color and can be mounted both flush and surface-mounted. The overall dimensions of the plate are 240 mm in width, 224 mm in height, and 8.2 mm in depth, with a weight of 270 grams. The connection is facilitated through screwing with screws on either a Flush Box or Surface Box. The material characteristics include a polycarbonate white plate and a frame made of High Impact Polystyrene (HIPS), with steel screws that are zinc-plated. The electrical characteristics highlight its self-extinguishing property at 850° C for 30 seconds. This product conforms to the company standards, ensuring reliability and safety in its application. The Allzy Plate and Frame 3X6M (18M) White is a robust and versatile solution for mounting mechanisms, providing a secure and aesthetically pleasing installation for various electrical components.
| Product Code | 681310 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 240 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material CharacteristicsPlate : Polycarbonate WhiteFrame : HIPS (High Impact Polystyrene)Screws : Steel with Zinc plating• Electricals CharacteristicsSelf-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
