ALLZY

Cover Plate with Frame-12 Module-Aluminium Champagne

Product Code
681352
Cover Plate with Frame-12 Module-Aluminium Champagne
Special Price ₹ 372.00 Regular Price ₹ 572.00
Legrand Allzy Cover Plate with Frame-12 Module-Aluminium Champagne
More Information
Product Code 681352
Color Aluminium Champagne
Product Finished Matt Aluminium Champagne
Mechanism / Accessories Accessory
Product Technical specifications • Material Characteristics Plate : Polycarbonate White Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc Plating • Electricals Characteristics Self - extinguishing : 850° C/30 s.
Product features
• Supplied with support frames
• No of Module : 12
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty No Warranty
Best suited for Residence;Commercial;Hospital;Hospitality;Shops
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:Cover Plate with Frame-12 Module-Aluminium Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions