We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Fan Regulator-8 Step-100 Watts-2 Module-Matt Black
Product Code
681242
Fan Regulator-8 Step-100 Watts-2 Module-Matt Black
Special Price
₹ 472.00
Regular Price
₹ 726.00
Legrand Allzy Fan Regulator-8 Step-100 Watts-2 Module-Matt Black
Product Code | 681242 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
Product features |
• Ceiling Fan controller for 100W with 8 Steps |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions