We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Electronic Bell-2 Module-White
The Allzy range CAT number 681145 is an Electronic Bell designed for use in offices, houses, hospitals, and other institutions. It features a two-module design in white color with overall dimensions of 45 mm in width, 45 mm in height, and 42 mm in depth, and weighs 56 grams. The bell operates momentarily with the help of a bell push switch and produces a pre-recorded "Ding Dong" sound via a speaker. It is equipped with terminals with threaded screws for connection and operates at a standard rating of 240V AC with an input voltage of 240V AC (+/- 2%) and a maximum input current of 70mA AC at 50Hz. The bell has a sound output of at least 65dB at a distance of 1 meter and a maximum operating temperature of 45°C. The top plate and base are made of polycarbonate, and the bell mechanism includes brass terminals with plating and an electronic PCBA. The product conforms to Legrand's internal test standards.
Product Code | 681145 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
• Material Characteristics
Top plate : Polycarbonate
Base : Polycarbonate Grey
Glow wire : 850º C
Bell ding dong Mechanism : Terminal Brass with plating, Electronic PCBA: Made with electronic components
Screws : Brass with plating
• Electricals Characteristics
Standard rating : 240V~
Input voltage : 240V AC(+/- 2%)
Operating supply frequency : 50Hz
Operating principle : Electronic recorded bell ding dong by speaker
Sound Output at distance of 1m |
Product features |
• As a call bell in Office, House, Hospital, Other institutes. • Tone level: 65 dB at 1 m |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |