We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Telephone Socket-Double RJ11-with Shutter-1 Module-Matt Black
The Allzy range CAT number 681231 is a Double RJ11 Telephone socket 1M Matt Black, designed for efficient and reliable telephone connectivity. This product, referenced as 681231, is a single-module RJ11 telephone socket available in a sleek matt black color, making it a stylish addition to any modern interior. It is versatile in its mounting options, supporting both flush and surface-mounted installations, which adds to its adaptability in various settings. The overall dimensions of the socket are compact, with a width of 22.5 mm, a height of 50 mm, and a depth of 29 mm, and it weighs just 18 grams, ensuring it does not add significant bulk to the installation area. The connection mechanism is user-friendly, featuring plug-in connections with screws, which simplifies the installation process. The operation of the socket includes a shutter, providing an additional layer of protection and ensuring the socket remains clean and free from dust when not in use. The material characteristics of the socket are noteworthy, with the top plate made from durable polycarbonate, which is known for its robustness and longevity. Additionally, the socket is self-extinguishing at 850° C for 30 seconds, enhancing its safety profile. The product conforms to company standards, ensuring it meets the high-quality benchmarks set by Legrand. This telephone socket is part of the broader Allzy range, which is known for its innovative and reliable electrical solutions, designed to meet the evolving needs of consumers. The Allzy range, including this RJ11 telephone socket, is a testament to Legrand's commitment to delivering high-quality, feature-rich products that enhance the daily lives of users. The product was last revised on 07/11/2022, ensuring it incorporates the latest advancements and improvements in design and functionality.
| Product Code | 681231 |
|---|---|
| Color | Matt Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top Plate : Polycarbonate Self - extinguishing : 850° C / 30 s |
| Product features |
• Telephone Socket Double RJ11 1Module |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
