ALLZY

External DND & CMR Control Unit-with Bell Push-2 Module-White

Product Code
681149
External DND & CMR Control Unit-with Bell Push-2 Module-White
Special Price ₹ 243.00 Regular Price ₹ 374.00
Legrand Allzy External DND & CMR Control Unit-with Bell Push-2 Module-White
More Information
Product Code 681149
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Lens : Polycarbonate Transparent Contact terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger : Polycarbonate Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Brass with Bi-metal tip Front cover : Polycarbonate DND label : Polycarbonate Diffuser : Polypropelene LED Indicator : Electronic • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
• DND & MMR Indicator With Bell Push, Double Module Mechanism
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hospitality
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:External DND & CMR Control Unit-with Bell Push-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions