We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Rotary Dimmer-500 Watts-2 Module-White
Product Code
681144
Rotary Dimmer-500 Watts-2 Module-White
Special Price
₹ 419.00
Regular Price
₹ 644.00
Legrand Allzy Rotary Dimmer-500 Watts-2 Module-White
Product Code | 681144 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 500 W |
Product features |
• Rotary Light Dimmer 400W 1 Module • Sturdy frames for strong hold |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions