We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Rotary Dimmer-400 Watts-1 Module-Matt Black
Product Code
681243
Rotary Dimmer-400 Watts-1 Module-Matt Black
Special Price
₹ 368.00
Regular Price
₹ 566.00
Legrand Allzy Rotary Dimmer-400 Watts-1 Module-Matt Black
Product Code | 681243 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 400 W |
Product features |
• Rotary Light Dimmer 400W 1 Module • Sturdy frames for strong hold |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions