We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Buzzer-230V-1 Module-White
Product Code
681139
Buzzer-230V-1 Module-White
Special Price
₹ 237.00
Regular Price
₹ 363.00
Legrand Allzy Buzzer-230V-1 Module-White
Product Code | 681139 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top Plate : Polycarbonate Base : Polycarbonate Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Rating : 230V~ Input voltage : 230V AC Operating supply frequency : 50Hz Operating principle : Magnetic metallic vibrating sound Sound Output at a distance of 1m=80db +/- 10db Maximum Input current = 33mA, AC @ 50Hz Max. operating temperature = 45° C |
Product features |
• Electric Buzzer 230 V • 1 module 22.5 x 45 mm • it allows the acoustic signaling called from a room inside the house |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Commercial;Hospitality |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions