We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Bell Call Indicator-1 Module-White
The Allzy range CAT number 681146 is a Bell Call Indicator designed for use in nurse calling systems in hospitals, hotels, and similar environments. It features a one-module design in white color and can be mounted both flush and surface-mounted. The indicator includes an electronic product with a reset switch and an indicator window to display the call location number. Its overall dimensions are 22.5 mm in width, 45 mm in height, and 41 mm in depth, with a weight of 30.77 grams. The connection is made via terminals with screws. The product operates at 240V AC and 0.5A max, and it is made from durable polycarbonate material with a self-extinguishing capability of 850°C for 30 seconds. The Bell Call Indicator conforms to Legrand standards.
Product Code | 681146 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Top Plate : Polycarbonate Base : Polycarbonate Label Holder : Polycarbonate Transparent Label : Polycarbonate Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Current : 0.5A max |
Product features |
• Bell Call with Indicator 240V 1Module • High Grade Polycarbonate material with Flame Retardant |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |