We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
6A-Socket-with Shutter-3 Pin-240V-ISI-2 Module-Matt Black
Product Code
681224
6A-Socket-with Shutter-3 Pin-240V-ISI-2 Module-Matt Black
Special Price
₹ 109.00
Regular Price
₹ 184.00
Legrand Allzy 6A-Socket-with Shutter-3 Pin-240V-ISI-2 Module-Matt Black
Product Code | 681224 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel E Contact : Brass L-N contact : Brass Socket Terminal : Brass Screws : Steel with zinc plating Base : Polypropylene • Electricals Characteristics Voltage : 240V AC, Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated current 6A3, at 240V AC pin Socket |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops;Heavy Duty Appliance |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions