We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
32A-Key Card Switch-DP-Mechanical-2 Module-Matt Black
Product Code
681217
32A-Key Card Switch-DP-Mechanical-2 Module-Matt Black
Special Price
₹ 375.00
Regular Price
₹ 578.00
Legrand Allzy 32A-Key Card Switch-DP-Mechanical-2 Module-Matt Black
Product Code | 681217 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover : Polycarbonate Base : Polycarbonate Intermediate Base : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : PA66+20%SI+PTFE Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Copper with Bi-metal tip LED indicator : Electronic • Electricals Characteristics Voltage : 230V AC Current : 32A Self - extinguishing : 850° C / 30 s. |
Product features |
• 32A Key Card Switch 2Module • Mechanical key tag switch double pole |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hospitality |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions