We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
10A-Modular MCB-SP-1 Module-Matt Black
Product Code
681257
10A-Modular MCB-SP-1 Module-Matt Black
Special Price
₹ 319.00
Regular Price
₹ 490.00
Legrand Allzy 10A-Modular MCB-SP-1 Module-Matt Black
Product Code | 681257 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Dolly (Knbb) : Nylon +30% glass field Bottom Cover : PBT (Polybutylene terephthalate) Top Cover : PBT (Polybutylene terephthalate) Top plate : Polycarbonate Screws : Brass with silver plating Terminal : Brass with silver plating • Electricals Characteristics Voltage : 240V AC Current : 10A Short Circuit Capacity : 1.5KA • Marking Rating ,Voltage , Short circuit capacity, ON-OFF indication ,Connection diagram, Manufacturing country ,tracebiIity and ISI Marking |
Product features |
• 10A MCB Single Pole 1 Module C curve |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Heavy Duty Appliance |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions