We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Desktop Module
8 Module, Desktop Power Center, 6A Socket, 1500mA USB, White
Product Code
655023
Special Price
₹ 1,905.00
Regular Price
₹ 2,541.00
8M-Desktop Power Center Socket USB White
Product Code | 655023 |
---|---|
Color | White |
Product Finished | Glossy White |
Product Technical specifications | 3 nos. 3 PIN Socket - 6A 230V, 1 no. USB - Input : 100-240V 50-60Hz/250 mA Output 5V -1500mA, IP20 rated |
Product features |
• Rated Current 6A Switch at 230V • USB Input : 100-240V 50-60 Hz/250mA, Output : 5V - 1500mA, Power Rating 1440W Max |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Shops, Office, Hotels |
Write Your Own Review
Customer Questions