Desktop Module

8 Module, Desktop Power Center, 6A Socket, 1500 USB, Chic Grey

Rating:
60 % of 100
Product Code
655027
Special Price ₹ 2,190.00 Regular Price ₹ 2,921.00
8M-Desktop Power Center Socket USB ChicGrey
More Information
Product Code 655027
Color Chic Grey
Product Finished Matt Finish Chic Grey
Product Technical specifications 3 nos. 3 PIN Socket - 6A 230V, 1 no. USB - Input : 100-240V 50-60Hz/250 mA Output 5V -1500mA, IP20 rated
Product features
• Rated Current 6A Switch at 230V  
• USB Input : 100-240V 50-60 Hz/250mA, Output : 5V - 1500mA, Power Rating 1440W Max
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Shops, Office, Hotels
Write Your Own Review
You're reviewing:8 Module, Desktop Power Center, 6A Socket, 1500 USB, Chic Grey
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions