We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Desktop Module
6 Module, Desktop Power Center, 6A Socket, 1500mA USB, Chic Grey
Product Code
655025
Special Price
₹ 1,605.00
Regular Price
₹ 2,141.00
6M-Desktop Power Center Socket USB ChicGrey
Product Code | 655025 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Product Technical specifications | 2 nos. 3 PIN Socket - 6A 230V, 1 no. USB - Input : 100-240V 50-60Hz/250 mA Output 5V -1500mA, IP20 rated |
Product features |
• Rated Current 6A Switch at 230V • USB Input : 100-240V 50-60 Hz/250mA, Output : 5V - 1500mA, Power Rating 1440W Max |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence, Shops, Office, Hotels |
Write Your Own Review
Customer Questions