We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Shaver Socket-Input-230V,Output-115/230V-3 Module-Sand
The Living Now range product with CAT number KM4177 is a shaver socket designed for use with European and American 2-pin plugs. It is protected against overloads and direct short circuits, ensuring safe operation. The socket features screw clamp terminals with a maximum capacity of 2 x 2.5 mm² and supports flexible or rigid cables with a stripping length of 11 mm. Made of halogen-free, UV-resistant polycarbonate material, it is self-extinguishing at 850°C/30 seconds for insulating parts holding live components. The product has an IP21D protection index and IK04 impact resistance, operates at a nominal input voltage of 230 Vac (50-60 Hz), and provides an output voltage of 115/230 Vac with a maximum output current of 20 VA. It is available in sand color and complies with IEC/EN 61558-2-5 standards.
| Product Code | KM4177 |
|---|---|
| Color | Sand |
| Product Finished | Matt Sand |
| Product Width (mm) | 67 |
| Country of Origin | Romania |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
