We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Remote Control Unit with Remote-for 4 Switch & Fan Load-4 Module-White
Product Code
675975
Remote Control Unit with Remote-for 4 Switch & Fan Load-4 Module-White
Special Price
₹ 2,685.00
Regular Price
₹ 4,130.00
Legrand Mylinc-Remote Control Unit with Remote-for 4 Switch & Fan Load-4 Module-White
Product Code | 675975 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Climatic Characteristics Operating Temperature : 0°C to 40°C • Electrical Characteristics Nominal Input Voltage : 240V AC Nominal Input Frequency : 50 HZ Incandescent Bulbs Halogen Lamp 230V Low Voltage Halogen Lamps Fluorescent Tube Light Ceiling Fan (Off + 4 Variable Speed Steps) LED Lamps |
Product features |
• As a control unit to switch ON/ OFF four lights and increase/ decrease fan speed with remote control. |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions