We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LIVING NOW

Living Now-USB Charger 1500mA-Type C-1 Module

Product Code
K4286C1
₹ 2,136.00 Regular Price ₹ 2,136.00

Check Delivery Availability

 

The Product is deliverable to this pincode

More Information
Product Code K4286C1
Product features
USB Type-C charger with 5 Vd.c. voltage for fast charging of a device up to 1,500 mA
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Hotel;Residence;Office;
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Living Now-USB Charger 1500mA-Type C-1 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions