We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Blanking Plate-1 Module
The Living Now range product with CAT number K4950 is a blank plate designed for use in modular installations. It is available in three color options: white, sand, and black, with corresponding cover codes KW00, KM00, and KG00. The product is made of ABS material, which is halogen-free, UV-resistant, and self-extinguishing at 650°C/30 seconds. It features a protection index of IP40 against penetration by solid bodies and liquids when installed with a complete cover plate. The blank plate is compact, with overall dimensions of 45.2 mm x 22.2 mm x 12 mm, and supports a maximum cable size of 12.5 mm. It complies with IEC/EN 60669-1 standards and is suitable for use within a temperature range of -5°C to +35°C, with storage temperatures between -10°C and +70°C.
| Product Code | K4950 |
|---|---|
| Product Width (mm) | 22 |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Heavy Duty Appliances |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |














